IESNA:LM-63-2002
[TEST]P1347851
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2510-583-61)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/13/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3A17R259050DE010 E3A301WMH
[LUMINAIRE]3in Adjustable LED luminaire with, R25 optic, 5000K CCT AND, 90CRI , E3A301WMH TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 5000
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]739
TILT=NONE
1 -1 1 49 14 1 1 -0.25 -0.25 0
1 1 21.2
0 2.5 5 7.5 10 12.5 15 17.5 20 21
22 23 24 25 26 27 28 29 30 31
32 33 34 35 36 37 38 39 40 42.5
45 47.5 50 52.5 55 57.5 60 62.5 65 67.5
70 72.5 75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 45 67.5 90
112.5 135 157.5 180
31.7 49 79.3 124.1 342.7 851.5 1598.3 2413.2 2993.1 3162.7
3270.3 3378.5 3458.5 3515.7 3570.2 3609.5 3651.6 3677.1 3693.6 3679.8
3650.2 3577.8 3486.8 3366.8 3240.6 3055.2 2862.8 2664.2 2352.6 1559.6
804 319.2 86.2 36.5 7.6 1.4 0.7 0.7 0.7 0.7
0.7 0.7 0.7 0 0 0 0 0 0
31.7 49.6 79.3 123.4 337.9 823.9 1541 2358.1 2934.5 3104.1
3235.8 3326.8 3415.1 3475.8 3526.8 3565.4 3600.6 3628.8 3636.4 3619.9
3579.2 3517.8 3426.8 3307.5 3162 3002.1 2813.8 2582.9 2290.5 1501.7
767.4 313 86.9 37.2 8.3 1.4 0.7 0.7 0.7 0.7
0.7 0.7 0.7 0 0 0 0 0 0
31.7 47.6 75.8 122 331.6 758.4 1439 2216.7 2802.1 2964.1
3085.5 3186.2 3251.7 3305.4 3350.3 3381.3 3402.7 3424.7 3422.7 3400.6
3362 3292.3 3197.2 3089.6 2953.8 2771.1 2588.4 2360.1 2052.6 1252.1
623.3 282.7 81.4 35.9 9 1.4 0.7 0.7 0.7 0.7
0.7 0.7 0.7 0 0 0 0 0 0
31.7 49 75.2 118.6 294.4 684 1290 1990.6 2562.2 2732.5
2860.7 2949 3017.2 3063.4 3090.3 3106.2 3115.1 3124.8 3114.5 3085.5
3035.2 2967.6 2877.3 2751.1 2616.6 2411.9 2205.7 1941.6 1624.5 881.2
461.3 244.1 75.2 33.8 9.7 1.4 0.7 0.7 0.7 0.7
0.7 0.7 0.7 0 0 0 0 0 0
31.7 47.6 73.8 111.7 252.4 588.8 1095.6 1704.4 2252.6 2407
2529.1 2622.2 2687 2730.4 2753.2 2754.5 2746.3 2729 2706.3 2669.7
2604.2 2518.7 2404.3 2252.6 2049.2 1829.2 1583.8 1326.6 1097.7 583.3
331 188.2 68.3 30.3 11 2.1 0.7 0.7 0.7 0.7
0.7 0.7 0.7 0 0 0 0 0 0
31.7 46.9 71 104.8 215.1 488.9 877 1368.7 1805.1 1958.2
2080.9 2171.9 2227.8 2258.1 2267.8 2256 2228.5 2182.3 2132.6 2067.8
1984.4 1871.3 1725.1 1549.3 1349.3 1157.7 968.1 810.8 657.1 384
235.8 140 64.1 22.8 9.7 2.1 0 0.7 0.7 0.7
0.7 0.7 0.7 0.7 0.7 0 0 0 0
31.7 46.2 68.3 97.9 182.7 390.9 690.9 1039.1 1368 1473.5
1563.8 1630.7 1670 1682.4 1670.6 1638.9 1593.4 1527.2 1447.9 1366.6
1282.5 1172.8 1039.8 902.6 755.7 648.8 543.3 457.1 389.6 257.2
165.5 90.3 37.9 15.2 6.2 1.4 0 0.7 0.7 0.7
0.7 0.7 0.7 0.7 0.7 0.7 0 0 0
31.7 42.7 58.6 76.5 98.6 160.7 260.6 345.4 406.1 416.5
421.3 417.8 408.9 395.1 379.9 359.2 337.2 311 288.9 261.3
238.6 216.5 193.7 173.8 151 130.3 110.3 92.4 70.3 27.6
17.2 7.6 2.1 0.7 0 0 0 0.7 0.7 0.7
0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0
31.7 37.2 42.1 46.2 49.6 51 49.6 46.2 43.4 41.4
40 38.6 36.5 34.5 32.4 30.3 29 25.5 22.1 17.9
13.1 9 7.6 6.2 4.8 3.4 2.8 1.4 1.4 0
0 0 0 0.7 0.7 0.7 1.4 1.4 1.4 2.1
2.1 2.1 2.1 1.4 1.4 1.4 1.4 1.4 0
31.7 31.7 29.6 27.6 24.1 20 16.5 13.8 10.3 9
8.3 6.9 6.2 5.5 4.8 4.1 3.4 2.1 2.1 1.4
1.4 0.7 0.7 0.7 0.7 0.7 0 0 0 0.7
0.7 0.7 1.4 1.4 1.4 1.4 2.1 2.1 2.8 2.8
2.8 2.8 2.1 2.1 2.1 2.1 2.1 2.1 0
31.7 26.2 20.7 15.9 11.7 8.3 6.2 4.1 2.1 1.4
1.4 0.7 0.7 0.7 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0.7 0.7 0.7 1.4 1.4 2.1 2.1 2.8 2.8 2.8
2.8 2.1 2.1 2.1 1.4 1.4 1.4 1.4 0
31.7 22.1 15.2 10.3 6.9 4.8 2.8 1.4 0.7 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0.7 1.4 1.4 2.1 2.1 2.8 2.8 2.8 3.4 3.4
2.8 2.8 2.1 2.1 1.4 1.4 0.7 0.7 0
31.7 20 13.1 8.3 5.5 2.8 2.1 0.7 0.7 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0.7 0.7 0.7
1.4 2.1 2.8 2.8 3.4 3.4 3.4 4.1 4.1 4.1
3.4 3.4 2.8 2.1 2.1 1.4 0.7 0.7 0
31.7 19.3 11.7 7.6 4.8 2.8 2.1 0.7 0.7 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0.7 0.7 0.7 1.4
2.1 2.8 2.8 3.4 3.4 4.1 3.4 4.1 4.1 4.1
4.1 3.4 2.8 2.8 2.1 1.4 0.7 0.7 0
